drylin® W profile guides offer the widest range of products within the drylin® family in a comprehensive modular system. The series of linear profile guides combines the design advantages of other drylin® series, which enables very easy installation with maximum utilisation of installation space. Over 25 different rail designs ensure maximum design freedom.
For very low displacement forces, it is possible to use drylin® hybrid roller bearings, in which either single or double rollers are used in the bearings. They sit securely on the rail - transverse and abusive forces are absorbed safely via the sliding elements.